760225565 | VP360 PUNCHDOWN TOOL
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® VisiPatch® 360 4-pair Cutting Tool Kit with one extra blade
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Tool |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
Dimensions
| Height | 25.4 mm | 1 in |
| Width | 40.64 mm | 1.6 in |
| Depth | 15.24 mm | 0.6 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | One replacement blade |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Tool |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
Dimensions
| Height | 25.4 mm | 1 in |
| Width | 40.64 mm | 1.6 in |
| Depth | 15.24 mm | 0.6 in |
Material Specifications
| Material Type | Steel |
Packaging and Weights
| Included | One replacement blade |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
