108459488 | D-183016
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2 x 12 Fiber Breakout Kit, outside plant cable, gel blocking
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber breakout kit, rectangular |
General Specifications
| Color | Black | Clear |
| Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
| Height | 7.62 mm | 0.3 in |
| Width | 17.78 mm | 0.7 in |
| Length | 43.18 mm | 1.7 in |
| Tube Inner Diameter | 500 µm |
| Tube Outer Diameter | 900 µm |
Material Specifications
| Material Type, body | Acrylonitrile butadiene styrene (ABS) |
| Material Type, tubing | PVC | Thermoplastic elastomer (TPE) |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Included | Instruction sheet | Talc bag | Ten cable ties | Twenty-five feet white PVC tubing, .095 in inner diameter | Two breakout units, twelve 24 in x 900 µm buffer tubing each | Two clear flexible plastic tubes | Two splitter kits with talc bag | Two syringe tips | Two syringes |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber breakout kit, rectangular |
General Specifications
| Color | Black | Clear |
| Compatible Interface | LC | LC, keyed | SC | ST |
Dimensions
| Height | 7.62 mm | 0.3 in |
| Width | 17.78 mm | 0.7 in |
| Length | 43.18 mm | 1.7 in |
| Tube Inner Diameter | 500 µm |
| Tube Outer Diameter | 900 µm |
Material Specifications
| Material Type, body | Acrylonitrile butadiene styrene (ABS) |
| Material Type, tubing | PVC | Thermoplastic elastomer (TPE) |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Packaging and Weights
| Included | Instruction sheet | Talc bag | Ten cable ties | Twenty-five feet white PVC tubing, .095 in inner diameter | Two breakout units, twelve 24 in x 900 µm buffer tubing each | Two clear flexible plastic tubes | Two splitter kits with talc bag | Two syringe tips | Two syringes |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse
