Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
SC/ST Connector Polishing Tool
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Fiber tool kit |
| Color | Black |
| Compatible Interface | SC | ST |
| Included | SC/ST hand polishing tool |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Fiber tool kit |
| Color | Black |
| Compatible Interface | SC | ST |
| Included | SC/ST hand polishing tool |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |