FTAC-22C
- Available in:
- Asia
- Latin America
- North America
Thermal Adhesive Coated (TAC) Fiber Half corner radius limiters
Specifications
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Product Type | Fiber consumable kit |
General Specifications
Color | Black |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Product Type | Fiber consumable kit |
General Specifications
Color | Black |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse