760248857
- Available in:
- Asia
- EMEA
- North America
Jack Termination Tool (SL / KJ / UNJ)
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack tooling |
General Specifications
| Application | For use with KJ Series outlets | For use with M Series outlets | For use with SL Series outlets |
| Color | Black |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton | Clam shell |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack tooling |
General Specifications
| Application | For use with KJ Series outlets | For use with M Series outlets | For use with SL Series outlets |
| Color | Black |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton | Clam shell |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
