299247-000 | FH-1630-PIE-SW4
- Available in:
- EMEA
- Latin America
- North America
High Pressure Hose for Torch Tool, 4 meters
Specifications
Product classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Tool |
General Specifications
Application | For use with copper/fiber closures with heat shrink cable ports |
Dimensions
Length | 4000 mm | 157.48 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Product classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Tool |
General Specifications
Application | For use with copper/fiber closures with heat shrink cable ports |
Dimensions
Length | 4000 mm | 157.48 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse