134197-000 | RLSS-45/10
- Available in:
- EMEA
RLSS wraparound auxiliary sleeve heat shrink kit, pressurized, for 10 to 45 mm cable diameter, 210 mm long
Specifications
Features and Benefits
- Creates a permanent bond between plastic cable jackets and auxiliary lead sleeves or lead splice closures
- Provides high mechanical strength and ease of installation in confined spaces
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink auxiliary sleeve |
| Product Series | RLSS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 210 mm | 8.268 in |
| Single Cable Diameter, maximum | 45 mm | 1.772 in |
| Single Cable Diameter, minimum | 10 mm | 0.394 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink auxiliary sleeve |
| Product Series | RLSS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 210 mm | 8.268 in |
| Single Cable Diameter, maximum | 45 mm | 1.772 in |
| Single Cable Diameter, minimum | 10 mm | 0.394 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
