Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
XCSM Thick-Wall Heat-Shrinkable Tubing kit, 44 mm/12 mm Shrink ratio, 1000 mm long, hotmelt adhesive, 10 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 44 mm | 1.732 in |
Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, thick wall |
Product Series | XCSM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1000 mm | 39.37 in |
Expanded Inside Diameter, minimum | 44 mm | 1.732 in |
Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
Material Type | Polyolefin |
Environmental Space | Buried | Submersible |
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |