MWTM Medium-Wall Heat-Shrinkable Tubing kit, 50 mm/16 mm Shrink ratio, 200 mm long, hotmelt adhesive, 50 pcs
Specifications
Features and Benefits
- Flexible in use and installation due to its high shrink ratio
- Hotmelt adhesive version used where high mechanical and sealing performance is required
- Uncoated version used as an electrical insulator
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 200 mm | 7.874 in |
Expanded Inside Diameter, minimum | 50 mm | 1.969 in |
Recovered Inside Diameter, maximum | 16 mm | 0.63 in |
Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Carton |
Product classification
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 200 mm | 7.874 in |
Expanded Inside Diameter, minimum | 50 mm | 1.969 in |
Recovered Inside Diameter, maximum | 16 mm | 0.63 in |
Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse