471778-000 | RPBS-C-I-70/50-200
- Available in:
- EMEA
RPBS wraparound delivery sleeve heat shrink kit, pressurized, for 50 to 70 mm cable diameter, 200 mm sheet opening
Specifications
Features and Benefits
- Combines an improved application method for standard resin blocking compounds with the advantages of the wraparound heat-shrinkable sleeve
- Used with suitable commercially available resins, the system forms a pressure block for the whole pressurized cable range
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink delivery sleeve |
| Product Series | RPBS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Height | 325 mm | 12.795 in |
| Length | 550 mm | 21.654 in |
| Expanded Inside Diameter, minimum | 70 mm | 2.756 in |
| Recovered Inside Diameter, maximum | 50 mm | 1.969 in |
| Single Cable Diameter, maximum | 70 mm | 2.756 in |
| Single Cable Diameter, minimum | 50 mm | 1.969 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink delivery sleeve |
| Product Series | RPBS |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Height | 325 mm | 12.795 in |
| Length | 550 mm | 21.654 in |
| Expanded Inside Diameter, minimum | 70 mm | 2.756 in |
| Recovered Inside Diameter, maximum | 50 mm | 1.969 in |
| Single Cable Diameter, maximum | 70 mm | 2.756 in |
| Single Cable Diameter, minimum | 50 mm | 1.969 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
