102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 71 to 90 mm cable diameter, 150 mm long, 5 pcs
Features and Benefits
- Bonds directly to the cable jacket eliminating the need for additional components
- Prevention of water ingress to allow long term storage without risk of moisture penetration
- Used extensively by major telephone companies and telephone cable manufacturers
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 150 mm | 5.906 in |
| Single Cable Diameter, maximum | 90 mm | 3.543 in |
| Single Cable Diameter, minimum | 71 mm | 2.795 in |
| Expanded Wall Thickness, minimum | 4 mm | 0.157 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 5 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 150 mm | 5.906 in |
| Single Cable Diameter, maximum | 90 mm | 3.543 in |
| Single Cable Diameter, minimum | 71 mm | 2.795 in |
| Expanded Wall Thickness, minimum | 4 mm | 0.157 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 5 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
