685434-000 | ACBS-W-24/18
- Available in:
- EMEA
ACBS Air and water adhesive cable blocking heat shrink kit, pressurized, wrap around, for 18 to 24 mm cable diameter, 300 mm long
Specifications
            
            Features and Benefits
                                - Designed to be installed both vertically and horizontally
- Non-toxic components and no special tools required
- Suitable for both, new constructions and maintenance
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Product Type | Heat shrink repair sleeve | 
| Product Series | ACBS | 
General Specifications
| Color | Black | 
| Sealant Type | Hotmelt adhesive | 
Dimensions
| Height | 215 mm | 8.465 in | 
| Length | 300 mm | 11.811 in | 
| Single Cable Diameter, maximum | 24 mm | 0.945 in | 
| Single Cable Diameter, minimum | 18 mm | 0.709 in | 
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in | 
| Recovered Wall Thickness, minimum | 24 mm | 0.945 in | 
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve | 
Environmental Specifications
| Environmental Space | Buried | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Product Type | Heat shrink repair sleeve | 
| Product Series | ACBS | 
General Specifications
| Color | Black | 
| Sealant Type | Hotmelt adhesive | 
Dimensions
| Height | 215 mm | 8.465 in | 
| Length | 300 mm | 11.811 in | 
| Single Cable Diameter, maximum | 24 mm | 0.945 in | 
| Single Cable Diameter, minimum | 18 mm | 0.709 in | 
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in | 
| Recovered Wall Thickness, minimum | 24 mm | 0.945 in | 
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve | 
Environmental Specifications
| Environmental Space | Buried | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    