760235547 | CWPT-100/25-660C175
- Available in:
- EMEA
CWPT wraparound repair sleeve heat shrink kit, unpressurized, for 25 to 100 mm cable diameter, 600 mm long
Specifications
Features and Benefits
- Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
- Integrated moisture barrier completely reconstitutes the cable sheath construction
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | CWPT |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 660 mm | 25.984 in |
| Expanded Inside Diameter, minimum | 100 mm | 3.937 in |
| Single Cable Diameter, maximum | 100 mm | 3.937 in |
| Single Cable Diameter, minimum | 25 mm | 0.984 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | CWPT |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 660 mm | 25.984 in |
| Expanded Inside Diameter, minimum | 100 mm | 3.937 in |
| Single Cable Diameter, maximum | 100 mm | 3.937 in |
| Single Cable Diameter, minimum | 25 mm | 0.984 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
