Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 550 mm long, hotmelt adhesive, 30 pcs
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 550 mm | 21.654 in |
| Expanded Inside Diameter, minimum | 35 mm | 1.378 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 30 |
| Packaging Type | Bag | Carton |
| Regional Availability | EMEA |
| Product Type | Heat shrink tubing, medium wall |
| Product Series | MWTM |
| Color | Black |
| Sealant Type | Hotmelt adhesive |
| Length | 550 mm | 21.654 in |
| Expanded Inside Diameter, minimum | 35 mm | 1.378 in |
| Recovered Inside Diameter, maximum | 12 mm | 0.472 in |
| Recovered Wall Thickness, minimum | 2 mm | 0.079 in |
| Material Type | Polyolefin |
| Environmental Space | Aerial | Ducted |
| Packaging quantity | 30 |
| Packaging Type | Bag | Carton |