Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
MWTM Medium-Wall Heat-Shrinkable Tubing kit, 90 mm/36 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 5 pcs
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 90 mm | 3.543 in |
Recovered Inside Diameter, maximum | 36 mm | 1.417 in |
Recovered Wall Thickness, minimum | 1.9 mm | 0.075 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 5 |
Packaging Type | Bag | Carton |
Regional Availability | EMEA |
Product Type | Heat shrink tubing, medium wall |
Product Series | MWTM |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 1500 mm | 59.055 in |
Expanded Inside Diameter, minimum | 90 mm | 3.543 in |
Recovered Inside Diameter, maximum | 36 mm | 1.417 in |
Recovered Wall Thickness, minimum | 1.9 mm | 0.075 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 5 |
Packaging Type | Bag | Carton |