Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
102K Heat-Shrinkable Cable End Cap kit, pressurized, for 9 to 16 mm cable diameter, 60 mm long, 1500 pcs
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 60 mm | 2.362 in |
Single Cable Diameter, maximum | 16 mm | 0.63 in |
Single Cable Diameter, minimum | 9 mm | 0.354 in |
Expanded Wall Thickness, minimum | 2.8 mm | 0.11 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 1500 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 60 mm | 2.362 in |
Single Cable Diameter, maximum | 16 mm | 0.63 in |
Single Cable Diameter, minimum | 9 mm | 0.354 in |
Expanded Wall Thickness, minimum | 2.8 mm | 0.11 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 1500 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |