Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 71 to 90 mm cable diameter, 150 mm long, 70 pcs
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 150 mm | 5.906 in |
Single Cable Diameter, maximum | 90 mm | 3.543 in |
Single Cable Diameter, minimum | 71 mm | 2.795 in |
Expanded Wall Thickness, minimum | 4 mm | 0.157 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 70 |
Packaging Type | Bag | Carton |
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
Color | Black |
Sealant Type | Hotmelt adhesive |
Length | 150 mm | 5.906 in |
Single Cable Diameter, maximum | 90 mm | 3.543 in |
Single Cable Diameter, minimum | 71 mm | 2.795 in |
Expanded Wall Thickness, minimum | 4 mm | 0.157 in |
Material Type | Polyolefin |
Environmental Space | Aerial | Ducted |
Packaging quantity | 70 |
Packaging Type | Bag | Carton |