Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Modern workplaces are changing. They’re now dynamic places that are more connected than ever before. You have numerous devices and objects to connect, and demanding end users to keep happy. How do you do it?
A converged infrastructure can help. It supports real estate, facilities and IT services all in a single architecture. A universal connectivity grid (UCG) lets you ensure this architecture connects every user and device—even when they’re on the move.
Download a PDF version of this article to read again later.
Subscribe to The Enterprise Source and get updates when new articles are posted.
UCG lets you deploy cable infrastructure in an enterprise environment with the maximum flexibility and scalability necessary to support all workplace activities. Think of it as your body’s nervous system; it takes sensorization, command and control, and data to every part of your body that needs it.
UCG is:
The workplace is evolving. New advances in wired and wireless technologies, plus a general cultural shift to greater mobility, has seen the workstation-centric model transform into a distributed, device-centric model.
The most effective way of making sure a workplace has ubiquitous connectivity is placing service concentration points in or near the ceiling, where they’re able to easily reach a DAS antenna, workstation, security camera, or HVAC equipment. UCG gives you a consistent yet agile way to make sure your structured cabling is always where you need it, without you having to spend a fortune on installations that disrupt your business.
Learn more at: Universal connectivity grid solution page
When structured cabling was introduced, its main purpose was to be a standardized medium to connect workstations, desk phones, and other devices. It marked the start of open architecture in the infrastructure world.
Since then, buildings have evolved to incorporate many smart systems. Generally this means using their own cabling media—of which there could be many different types.
This evolution to smart buildings is happening alongside a transformation in telecoms cabling: the shift from workstation-centric to device-centric in the workplace means a growing number of connectivity points located in or near ceilings. And, on top of providing users with connectivity in the workplace, connectivity points are also needed in other locations to support the growth of technologies such as:
In enterprise spaces, communications infrastructure is typically made up of two basic elements: the backbone, also known as the vertical or riser, and the horizontal. The backbone connects telecommunications rooms (TRs) to centrally-located equipment rooms (ERs). Backbone media is typically OM3, OM4 or OM5 multimode or singlemode fiber-optic cable, able to support high-bandwidth applications, though copper cabling can also be used for low-bandwidth applications.
This architecture lets you make modifications without major expense or disruption to daily operations.
UCG is an evolved concept from the Structured Cabling System (SCS) that we took an in-depth look at previously here on The Enterprise Source. Read more about it >
This is cabling that connects the distributor to specific building service areas. In each service area, a consolidation point (CP) or Service Concentration Point (SCP, in ISO terminology) establishes a permanent connection, with fixed cabling installed between the distributor and CP. Cords deliver wired connectivity from the CP to the telecoms equipment or a TO for each required service, device or application.
By deploying a permanent horizontal link between the distributor and the CP at the service area, a UCG cabling system can give you greater flexibility for reconfiguring office spaces, putting in distributed endpoint devices, doing installations, or placing connectivity in easy-to-access locations.
A UCG cabling system generally costs roughly the same as a traditional installation, because cable runs are shorter. However, for greater flexibility, more ports are deployed.
It’s more efficient (time and expense-wise) to use common pathways for diverse systems to be supported. On top of this, the added flexibility UCG brings for moves, adds, and changes could enable long-term operational benefits for your organization, compared to the traditional approach of deploying separate, independent cabling systems for various applications.
If you’re designing a UCG cabling deployment, standards recommend that the CP is placed at least 15 meters (around 50 feet) from the TR, while maintaining the maximum 100-meter channel length (or less, taking account of length reduction due to remote powering, PoE). In cases where 100 meters is not enough, hybrid fiber-optic cable can be used to power remote devices such as IP cameras over greater distances.
UCG helps you make the most of your real estate by dividing usable floor space into a grid of evenly-sized service areas. Each service area is home to a Consolidation Point (CP), ensuring you have maximum flexibility for connecting, adding and moving devices. Think of a service area as a parking space in an indoor parking garage: It is organized and structured, each has a designated size, and each is served by a number of devices like occupancy lights, sensors, and so on.
Whether you’re talking about a new build or a retrofit, UCG is ideally suited, and makes moves, adds, changes and upgrades simple. UCG means you need less material and labor, which means lower OpEx over its lifetime. Furthermore, any modifications you need to make are less disruptive to the workplace, so there’s less negative impact on employee productivity whenever you need to deploy or reconfigure services.
By integrating all services into one architecture and leveraging low-voltage technologies, you can also keep installation and ongoing operational costs to a minimum.
The maximum suggested service area size for a UCG is 60 feet x 60 feet (18.3 meters x 18.3 meters). This is based on the TIA-162-A recommendations for a grid of evenly-spaced cells that can best support easy deployment and upgrades of your wireless access points.
The standards ISO/IEC 11801-6 and CENELEC EN 50173-6 recommend a service area size of 4 m x 4 m.F
To decide what size service area best suits your needs, it’s advisable to evaluate your building and its intended uses. For example:
You can also deploy UCG cabling as an overlay to a traditionally wired local area network (LAN) architecture, which helps you support all ceiling-based applications. In more robust designs, you can also use UCG as a common architecture for both ceiling-based applications and workstation cabling.
Your building might have some of these applications throughout, including Wi-Fi, in-building wireless, and power over Ethernet (PoE), which no doubt are increasingly demanding. For these types of applications, it’s recommended that you use Category 6A cable media for the permanent cabling from the distributor to each service area in the UCG. According to ISO/IEC 11801-6 and CENELEC EN 50173-6, the minimum requirement is Category 6 cabling.
Figure 4: TIA TSB-162-A recommended cell for wireless local area networks (WLANs)
Figure 5: ISO/IEC TR 24704 recommended ceell for 802.11
Example of an implementation for a cell sized 60 ft x 60 ft (18 m x 18 m):
A standardized guide for the recommended SCP grid dimensions can be found in ISO/IEC 11801-6, Table A.2
Learn more:
Design guide: Universal connectivity grid
To successfully build an infrastructure designed on UCG principles, you start with the structured cabling system. Read a detailed explanation about it here: Structured cabling systems | Fact file
You’ll want to make your new infrastructure system future-ready, so that implies a strong recommendation for Category 6A cabling. Read all about it here: Cat 6A structured cabling | Fact file
Effective building backbones use multimode fiber. Learn more here: Multimode fiber | Fact File
Ceiling connector assemblies (CCA) give you a way of connecting horizontal cables to short, single-ended patch cord assemblies in the field. You can choose to use ceiling connectors if you want to terminate assembly at a single-ended patch cord. Once you’ve installed, the plug-end link can then be used to connect to cameras, access points, and other ceiling-mounted devices.
It’s worth knowing that, if you want an alternative to terminating a connector with cord, you can easily terminate a cable end on the CCA and plug it into the end equipment. Also, office moves can sometimes mean changes in outlet locations, and you can use ceiling connectors if the new outlet location needs extra cable length.
Recommended solution: By deploying Category 6A cabling for the wired LAN, you get optimal support for gigabit Ethernet today, and up to 10 gigabits in the future. Category 6A uses ubiquitous RJ45 connectors, meaning simplified connectivity and backwards compatibility. Compared to lower categories, Category 6A cable offers lower dc resistance and improved heat dissipation for remote powering. It’s the ideal solution if you need to combine Ethernet performance and PoE support. Workstations with 2G, 4G, 5G and 10G Ethernet ports are already widely available, and they’ll become more common in years to come.
Typically, wired LAN deployments include two to four Category 6A work area outlets if you need to support a PC/laptop (or a PoE-powered display), a VoIP phone, a network printer, and a spare.
Recommended solution: With Wi-Fi backhaul speeds poised to exceed one gigabit with the latest generation of 802.11ax access points, Category 6A is your best option for wireless infrastructure. Modern DAS and small cell solutions can share Category 6A infrastructure without an overlaid physical network. These in-building wireless solutions give you multiband, multioperator, multitechnology capabilities through ceiling-mounted universal access points.
You should use a Category 6A ceiling grid to support the wireless infrastructure, with four or more outlets per service area to support Wi-Fi and DAS or small cell networks.
Recommended solution: Newer lighting systems with efficient LED lights and integrated sensing and control capabilities rely on twisted-pair cabling to deliver a high-performance building intelligence platform. This platform gives you sophisticated analytics that optimize occupancy and energy efficiency.
.Occupancy sensors monitor real-time and historic data on room usage and occupancy rates—letting you make better-informed decisions about room configuration and sizing.
Typical deployments provide ceiling connectivity to fixtures, downlights and sensors.
Recommended solution: The internet of things (IoT) is growing rapidly, and you’ll only encounter it more over time in your buildings. A state-of-the-art audiovisual kit is an example of IoT, and increasingly relies on twisted-pair cabling and PoE to support devices like projectors, touch screens, digital displays, electronic whiteboards and other HD video and audio equipment. As offices evolve and become more flexible workplaces, you’ll likely need to support both on-site and remote meeting attendees, which places greater demands on AV solutions.
Category 6A cabling delivers optimal performance that can support growing bandwidth demands for HD video and audio, and also support the power and data requirements newer audiovisual systems have based on the HDBaseT Alliance.
Recommended solution: Recommended solution: Twisted-pair media is increasingly being used to support building automation and access control systems, as well as other IoT devices.
Category 5e or higher cabling can be deployed to support devices that rely on legacy protocols, and also for newer devices that rely on IP communication.
An increasing number of building automation and access control devices are now PoE-enabled. Deployments typically use Category 6A cabling to provide connectivity to controllers, sensors, VAVs, card readers, and other building automation and access control equipment.
Workplaces have changed dramatically in recent times, as many workers moved from offices to makeshift workspaces in their homes or other remote locations. But even as workers and businesses are getting used to this new status quo, business leaders were already asking the question, “What will the workplace look like when we all come back?”
We’re getting an idea of what it looks like. One trend is the rise of the hybrid workspace to accommodate a mix of on-site and remote workers. Many workers now say they don’t want to work for an employer who requires them to work on-site full time, while others say they want to work remotely at least one day per week.
As such, there’s now a trend for companies to reduce the amount of office space they lease. Office real estate vacancies are on the rise, and companies are rethinking remaining office spaces while taking the opportunity to cut back on real estate costs. Instead of rigid spaces composed of private offices and cubicle farms, companies are looking at hybrid office spaces with shared desks, flexible office configurations, and health and safety mechanisms that address a majority of employee post-pandemic concerns.
A few take-aways:
To support these new workspace priorities, you’ll benefit from underlying technology innovation and investment. For example, smart building systems can automatically track and manage occupancy, cleaning crews, air quality and safety, while Wi-Fi networks support workers moving around anywhere within an office space.
UCG: flexible infrastructure for flexible workspaces
Enabling a flexible workspace needs a network architecture that is as flexible and dynamic as the workforce it supports. CommScope’s universal connectivity grid (UCG) does this by organizing a workspace into areas called “cells.” By deploying consolidation points (CPs) for network connectivity in these areas, you can equip your building to provide highly flexible workspace options while still supporting the core network needs of the workforce.
The UCG lets you support multiple applications that enable the workplace of the future, including wireless LANs (WLANs), mobile technologies, health and safety sensors, building automation, and access control. In collaboration spaces that carry heavier wireless requirements, you can use CPs to provide power and connectivity to more WLAN access points. WLAN and wired connectivity can support focused workspaces in a shared desk area and also support systems that detect occupancy, to let others know what spaces are available, or to notify building services that a space should be cleaned before someone else can use it.
The workplace is evolving, and will continue to evolve, as end-user demands dictate. CommScope is the perfect partner to support not just your needs of today, but also the dynamic needs of tomorrow, with progressive architectures like our universal connectivity grid.
With knowledge of structured cabling practices, you can help your IT and facility managers and, as a result, save costs, improve network performance and make network management easier over these long time frames. The CommScope universal connectivity grid (UCG) approach gives you an elegant and flexible approach to cabling network design.
As an emerging physical layer architecture for intelligent buildings, UCG is designed to deliver high bandwidth and remote power capabilities that can support your intelligent building applications, while also giving you enhanced efficiency and flexibility.
By being based on service areas rather than a desk- or device-centric connectivity approach, UCG can be tailored to give your building optimal connectivity and capacity. Managing UCG cabling and connected devices in your building is best done using an automated infrastructure management (AIM) system. As the growing focus on efficiency, security and productivity drives deployments of more wired and wireless devices in buildings, a UCG can give you the essential foundation that maximizes your building’s potential and makes it more attractive to tenants.
Universal Connectivity Grid
Smart Building Connectivity
The Universal Connectivity Grid
Universal Connectivity Grid
Structured Cabling Systems: the Fact File
Cat 6A: the Fact File
Multimode Fiber: the Fact File
SYSTIMAX created the SCS concept 40 years ago and has led the market since then
Breakthrough solutions that become mainstream years later
Guaranteed performance in line with CommScope’s warranties—always exceeding standards specifications
End-to-end solution
Trained and qualified technical support in 150 countries
SYSTIMAX solutions precede the standards and set the footprint
PartnerPro Network: hundreds of trained and qualified companies with expertise on SCS design and deployment
A warranty to rely upon—covering not just products but applications
Smart buildings need connectivity, power, flexibility and convenience. We explain why a UCG can help you provide all that with the minimum disruption.