Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FIST® GC02 Fiber Optic Splice Closure, Heat Shrink or Gold Gel Cable sealing, size FD, no pre-installed fiber trays, 6 round ports + 1 oval port, with test valve and grounding option
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCO2 |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 6 round ports |
Cable Sealing Type | Gel kit (optional) | Heat shrink |
Closure Sealing Type | Base and dome sealed with latches and O-ring system |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 432 |
Splicing Capacity, Single Fusion, maximum | 576 |
Splicing Type, Supported | Mass fusion | Single fusion |
Height | 279 mm | 10.984 in |
Width | 150 mm | 5.906 in |
Length | 432 mm | 17.008 in |
Cable Entry Drop Port Diameter | 30 mm (1.18 in) mm |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Material Type | Impact-resistant polymer |
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 3.4 kg | 7.496 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Product Type | Single-ended, rectangular fiber closure |
Product Brand | FIST® |
Product Series | FIST-GCO2 |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Oval |
Cable Ports Quantity, total | 1 oval port (2 cables) + 6 round ports |
Cable Sealing Type | Gel kit (optional) | Heat shrink |
Closure Sealing Type | Base and dome sealed with latches and O-ring system |
Closure Style | Single-ended |
Color | Black |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Distribution |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 432 |
Splicing Capacity, Single Fusion, maximum | 576 |
Splicing Type, Supported | Mass fusion | Single fusion |
Height | 279 mm | 10.984 in |
Width | 150 mm | 5.906 in |
Length | 432 mm | 17.008 in |
Cable Entry Drop Port Diameter | 30 mm (1.18 in) mm |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Type | Impact-resistant polymer |
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 3.4 kg | 7.496 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |