FIST® GC02 Fiber Optic Splice Closure, Heat Shrink or Gold Gel Cable sealing, size FD, no pre-installed fiber trays, 8 round ports , with test valve
Features and Benefits
                                - Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
 - Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
 - Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
 - Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
 - Compatible with CommScope's CWDM modules and optical splitter trays
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Product Type | Single-ended, rectangular fiber closure | 
| Product Brand | FIST® | 
| Product Series | FIST-GCO2 | 
General Specifications
| Cable Entry Drop Port Style | Round | 
| Cable Entry Main Port Style | Round | 
| Cable Ports Quantity, total | 8 round ports | 
| Cable Sealing Type | Gel kit (optional) | Heat shrink | 
| Closure Sealing Type | Base and dome sealed with latches and O-ring system | 
| Closure Style | Single-ended | 
| Color | Black | 
| Flash Test Valve | Pre-installed | 
| Ground Feed-through | None | 
| Mounting | Pole | Strand | Wall | 
| Network Area Type | Distribution | 
| Splice Tray Included, quantity | 0 | 
| Splice Tray Type Included | No trays | 
| Splicing Capacity, Mass Fusion, maximum | 432 | 
| Splicing Capacity, Single Fusion, maximum | 576 | 
| Splicing Type, Supported | Mass fusion | Single fusion | 
Dimensions
| Height | 279 mm | 10.984 in | 
| Width | 150 mm | 5.906 in | 
| Length | 432 mm | 17.008 in | 
| Cable Entry Drop Port Diameter | 30 mm (1.18 in) | 
| Main Cable Diameter, maximum | 25 mm | 0.984 in | 
Dimension Drawing
| Click on image to enlarge. | 
Splicing Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Impact-resistant polymer | 
Environmental Specifications
| Environmental Space | Below ground | Buried | 
| Qualification Standards | IEC 61300, 5 m waterhead | 
| Water Resistance | Flash test valve at 5 psi (40 kPa) | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, net | 3.4 kg | 7.496 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Product Type | Single-ended, rectangular fiber closure | 
| Product Brand | FIST® | 
| Product Series | FIST-GCO2 | 
General Specifications
| Cable Entry Drop Port Style | Round | 
| Cable Entry Main Port Style | Round | 
| Cable Ports Quantity, total | 8 round ports | 
| Cable Sealing Type | Gel kit (optional) | Heat shrink | 
| Closure Sealing Type | Base and dome sealed with latches and O-ring system | 
| Closure Style | Single-ended | 
| Color | Black | 
| Flash Test Valve | Pre-installed | 
| Ground Feed-through | None | 
| Mounting | Pole | Strand | Wall | 
| Network Area Type | Distribution | 
| Splice Tray Included, quantity | 0 | 
| Splice Tray Type Included | No trays | 
| Splicing Capacity, Mass Fusion, maximum | 432 | 
| Splicing Capacity, Single Fusion, maximum | 576 | 
| Splicing Type, Supported | Mass fusion | Single fusion | 
Dimensions
| Height | 279 mm | 10.984 in | 
| Width | 150 mm | 5.906 in | 
| Length | 432 mm | 17.008 in | 
| Cable Entry Drop Port Diameter | 30 mm (1.18 in) | 
| Main Cable Diameter, maximum | 25 mm | 0.984 in | 
Dimension Drawing
| Click on image to enlarge. | 
Splicing Configuration
| Click on image to enlarge. | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Impact-resistant polymer | 
Environmental Specifications
| Environmental Space | Below ground | Buried | 
| Qualification Standards | IEC 61300, 5 m waterhead | 
| Water Resistance | Flash test valve at 5 psi (40 kPa) | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, net | 3.4 kg | 7.496 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                                                                                    
                                                                                    
                            
                            
                            
                            
                            
                            
                            
                            