760241378 | EPX-SPLICE-48 (AGL-SPLICE-48)
Base Product: EPX-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Splice Tray Kit, stackable, 48-fiber capacity
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | EPX |
General Specifications
| Application | Used in AGILE panels and enclosures |
| Color | Light gray |
| Splicing Capacity, maximum | 48 |
Dimensions
| Height | 17.6 mm | 0.693 in |
| Width | 220 mm | 8.661 in |
| Depth | 118.4 mm | 4.661 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice tray |
| Product Series | EPX |
General Specifications
| Application | Used in AGILE panels and enclosures |
| Color | Light gray |
| Splicing Capacity, maximum | 48 |
Dimensions
| Height | 17.6 mm | 0.693 in |
| Width | 220 mm | 8.661 in |
| Depth | 118.4 mm | 4.661 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
