760243494 | EPX-MF-SPLICE-12 (AGL-MF-SPLICE-12)
Base Product: EPX-SPLICE-TRAYS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Ribbon Fiber Splice Tray Kit, stackable, 12 ribbon capacity
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
Product Series | EPX |
General Specifications
Application | Used in AGILE panels and enclosures |
Color | Light gray |
Splicing Capacity, maximum | 144 |
Splicing Type | Mass fusion, ribbon |
Dimensions
Height | 17.6 mm | 0.693 in |
Width | 220 mm | 8.661 in |
Depth | 118.4 mm | 4.661 in |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice tray |
Product Series | EPX |
General Specifications
Application | Used in AGILE panels and enclosures |
Color | Light gray |
Splicing Capacity, maximum | 144 |
Splicing Type | Mass fusion, ribbon |
Dimensions
Height | 17.6 mm | 0.693 in |
Width | 220 mm | 8.661 in |
Depth | 118.4 mm | 4.661 in |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse