Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: EPX-PANELS
EPX 1U open fixed panel, accepts (4) G2 style splice cassettes, modules or adapter packs, providing up to 48 duplex LC ports
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 4 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 96 |
Total Ports, quantity | 0 |
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 327.91 mm | 12.910 in |
Packaging quantity | 1 |
Weight, net | 1.057 kg | 2.33 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
Application | Accepts four G2 modular cassettes |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 4 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 96 |
Total Ports, quantity | 0 |
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 327.91 mm | 12.910 in |
Packaging quantity | 1 |
Weight, net | 1.057 kg | 2.33 lb |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |