XP-CM7/00HR0310000
Base Product: XPND-CABLED-MODULES
- Available in:
- Latin America
- North America
- Asia
- Australia/New Zealand
CommScope XPND Cabled Module 288 Rollable Ribbon, indoor/outdoor, SC UPC - STUB, 31M
Specifications
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | CommScope XPND™ |
| Product Series | XPND |
General Specifications
| Configuration Type | XPND Module to Stub tail |
| Adapter Color | Green |
| Adapters, quantity, front | 288 |
| Body Style | Straight orientation |
| Cable Color | Black |
| Cable Type | Indoor/outdoor - Rollable Ribbon |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/APC |
| Interface, rear | Stub tail |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 288 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.5 mm | 7.972 in |
| Depth | 207 mm | 8.15 in |
| Cable Length | 31 m | 101.706 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | CommScope XPND™ |
| Product Series | XPND |
General Specifications
| Configuration Type | XPND Module to Stub tail |
| Adapter Color | Green |
| Adapters, quantity, front | 288 |
| Body Style | Straight orientation |
| Cable Color | Black |
| Cable Type | Indoor/outdoor - Rollable Ribbon |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/APC |
| Interface, rear | Stub tail |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 288 |
Dimensions
| Height | 19 mm | 0.748 in |
| Width | 202.5 mm | 7.972 in |
| Depth | 207 mm | 8.15 in |
| Cable Length | 31 m | 101.706 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 85%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
