NG4access® FOTSP Fiber Storage Frame
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Frame |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Access | Front | Rear |
Application | Used with NG4access-style frames only |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 305 mm | 12.008 in |
Depth | 609.6 mm | 24 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 215.003 kg | 474 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Frame |
Product Brand | NG4access® |
Product Series | NG4 |
General Specifications
Access | Front | Rear |
Application | Used with NG4access-style frames only |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 305 mm | 12.008 in |
Depth | 609.6 mm | 24 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Cable management |
Packaging quantity | 1 |
Packaging Type | Crate | Pallet |
Weight, net | 215.003 kg | 474 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Visio Stencil
Product Compliance Documentation
Visio Stencil
Other Ways to Browse