Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSA-PLUS-BOX

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

LSA-PLUS® Wall Boxes, indoor
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
Configure and display product variants of LSA-PLUS-BOX by selecting options

Loading...
Product
Regional Availability Product Brand Product Series Product Type Functionality Interface Environmental Space
64061015-20 | 6406 1 015-20 64061015-20 | 6406 1 015-20
LSA-PLUS® KRONECTION box II-50, unloaded, 50-pairs
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282418-00 | 6428 2 418-00 64282418-00 | 6428 2 418-00
LSA-PLUS® Connection Box, 500 Series, holds up to 2 x 10 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282419-00 | 6428 2 419-00 64282419-00 | 6428 2 419-00
LSA-PLUS® Connection Box, 500 Series, holds up to 2 x 20 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282420-00 | 6428 2 420-00 64282420-00 | 6428 2 420-00
LSA-PLUS® Connection Box, 500 Series, holds up to 1 x 20 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282421-00 | 6428 2 421-00 64282421-00 | 6428 2 421-00
LSA-PLUS® Connection Box, 500 Series, holds up to 1 x 10 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282422-00 | 6428 2 422-00 64282422-00 | 6428 2 422-00
LSA-PLUS® Connection Box, 500 Series, holds up to 4 x 34 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282423-00 | 6428 2 423-00 64282423-00 | 6428 2 423-00
LSA-PLUS® Connection Box, 510 Series, holds up to 1 x 34 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
64282424-00 | 6428 2 424-00 64282424-00 | 6428 2 424-00
LSA-PLUS® Connection Box, 520 Series, holds up to 2 x 34 Series 2 LSA-PLUS modules
EMEA LSA-PLUS® LSA-PLUS Copper distribution box Connecting Unloaded Indoor
Features and Benefits
As a pioneer in quick connection techniques, CommScope set the benchmark more than 30 years ago with the invention of LSA-PLUS®. Today, we are still the technological front-runner when it comes to secure, quick and reliable connections in telecommunications networks. The continuous development of innovative applications with LSA-PLUS® technology ensures that you will be able to rely on a secure network with original quality from CommScope today and in the future.

The Indoor Distribution boxes family serve as a connection and branching solution for indoor use accommodating different types of LSA-PLUS® modules. Various capacities, materials, locking and mounting options are available. A wide range of the applicable LSA-PLUS® accessories can be used as well as for some configurations the option to upgrade towards the use of overvoltage protection products.

LSA-PLUS® features:
  • Unlimited transmission of all known communications services that use shielded or unshielded two or four-wire copper cables as a medium
  • Connection of cable leads without soldering, wire-stripping or the use of screws using a multi-functional sensor insertion tool
  • Patented contacts with optimum electrical conductance values
  • High contact reliability in the event of vibration, cold, heat, moisture and other atmospheric or climatic influences
  • High wear resistance thanks to high-performance plastics
  • Compliance gas-tight contact points
  • Economical and user-friendly thanks to drastically reduced installation times and maintenance intervals (low operating costs)
  • Compliance with ISO/IEC 352, Part 4
  • Certified production in accordance with ISO 9001 and ISO 14001
  • Fulfillment of additional environmental standards (such as RoHS)

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Functionality Connecting
Color Gray
Compatible Interface LSA-PLUS
Mounting Wall mount

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Copper distribution box
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Functionality Connecting
Color Gray
Compatible Interface LSA-PLUS
Mounting Wall mount

Product Specification

Product Specification