810010177/DB | L-012-LN-8W-M12YL/15D/B
Base Product: L-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Single Jacket All-Dielectric, Gel-Free, Indoor Stranded Microsheath Tube Cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | L-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 4 |
Jacket Color | Yellow |
Jacket Marking | Custom printing |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010177/DB 12 X G657A1 EN50575 CLASS C ULSZH [Serial number] [metre mark] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
Diameter Over Jacket | 6.7 mm | 0.264 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, unloaded | 80 mm | 3.150 in |
Tensile Load, long term, maximum | 150 N | 33.721 lbf |
Tensile Load, short term, maximum | 480 N | 107.908 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | EN 50399 |
Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Environmental Test Specifications
Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 49 kg/km | 32.926 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber indoor cable |
Product Series | L-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Construction Type | Non-armored |
Subunit Type | Gel-free |
Filler, quantity | 4 |
Jacket Color | Yellow |
Jacket Marking | Custom printing |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010177/DB 12 X G657A1 EN50575 CLASS C ULSZH [Serial number] [metre mark] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
Diameter Over Jacket | 6.7 mm | 0.264 in |
Mechanical Specifications
Minimum Bend Radius, unloaded | 80 mm | 3.150 in |
Tensile Load, long term, maximum | 150 N | 33.721 lbf |
Tensile Load, short term, maximum | 480 N | 107.908 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Optical Specifications
Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Listing | EN 50399 |
Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Environmental Test Specifications
Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 49 kg/km | 32.926 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse