Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G2-ADAPTER-PACKS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

G2 Adapter Packs fit into any AGL, G2 EPX, HD or UD panels offering density from 96f LC to 144f LC (UD) per RU adding flexibility to any configuration

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G2-ADAPTER-PACKS by selecting options

Loading...
Product
Adapter Color Regional Availability Portfolio Product Series Product Type Interface Interface Feature Pigtails Included, quantity Total Ports, quantity Fiber Mode
760107490 | 360DP-2MPO 760107490 | 360DP-2MPO
360G2 Distribution Adapter Pack, 2 x MPO, method B
Gray Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack MPO Key up 0 2 Multimode | Singlemode
760107508 | 360DP-4MPO 760107508 | 360DP-4MPO
360G2 Distribution Adapter Pack, 4 x MPO, method B
Gray Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack MPO Key up 0 4 Multimode | Singlemode
760107516 | 360DP-6MPO 760107516 | 360DP-6MPO
360G2 Distribution Adapter Pack, 6 x MPO, method B
Gray Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack MPO Key up 0 6 Multimode | Singlemode
760107524 | 360DP-8MPO 760107524 | 360DP-8MPO
360G2 Distribution Adapter Pack, 8 x MPO, method B
Gray Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack MPO Key up 0 8 Multimode | Singlemode
760109397 | 360DP-6SC-LS 760109397 | 360DP-6SC-LS
360G2 Distribution Adapter Pack, Multimode OM4, 6 SC
Aqua Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack SC/UPC 0 6 Multimode
760109413 | 360DP-6SC-SM 760109413 | 360DP-6SC-SM
360G2 Distribution Adapter Pack, Singlemode, 6 SC
Blue Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack SC/UPC 0 6 Singlemode
760109462 | 360G2-MOD-BLANK-4PK 760109462 | 360G2-MOD-BLANK-4PK
360G2 Mod Panel Blank Adapter Pack, 4 Panels
None Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® Fiber adapter pack | blank Unloaded Blank plate 0 0 Multimode | Singlemode
760109769 | 360DP-6SCA-SM 760109769 | 360DP-6SCA-SM
360G2 Distribution Adapter Pack, Singlemode, 6 SC/APC
Green Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® G2 Fiber adapter pack SC/APC 0 6 Singlemode

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Series G2

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber adapter pack
Product Series G2

Product Specification

Product Specification