FD4S-B144J00PBB1
Base Product: FDH4000-CLOSURE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FDH4000, 144 distribution fibers, no splitters loaded, SC/APC, dry armored flat ribbon, 100ft stubs, using 1x144f distribution cable & 1x12f feeder cable
Features and Benefits
- Thermoplastic construction provides UV stabilization, flame retardancy, and chemical & impact resistance
- Provides air/water tight seal ensuring protection from flooding and fungus
- Unsurpassed reliability makes it ideal for aerial and below grade applications
- Supports diverse Plug-and-Play splitter and xWDM module Configurations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 4000 |
General Specifications
Access | Front |
Cable Type | Armored - Ribbon |
Color | Black |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Handhole | Pole | Strand | Wall |
Splitter Slots, quantity | 9 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 241.3 mm | 9.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Environmental Specifications
Environmental Space | Above ground | Aerial | Below ground |
Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 15.876 kg | 35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution closure |
Product Series | FDH 4000 |
General Specifications
Access | Front |
Cable Type | Armored - Ribbon |
Color | Black |
Distribution Cables, quantity | 1 |
Distribution Ports, quantity | 144 |
Fibers per Distribution Cable, quantity | 144 |
Fibers per Feeder Cable, quantity | 12 |
Interface, Input | SC |
Interface Feature, Input | APC |
Mounting | Handhole | Pole | Strand | Wall |
Splitter Slots, quantity | 9 |
Dimensions
Height | 812.8 mm | 32 in |
Width | 241.3 mm | 9.5 in |
Cable Length | 30.48 m | 100 ft |
Enclosure Size | Small |
Environmental Specifications
Environmental Space | Above ground | Aerial | Below ground |
Qualification Standards | IEC 60529, IP68 | Telcordia GR-3121-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Pallet |
Weight, net | 15.876 kg | 35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse