760248901 | WB2-EMT-BK-2P-MOD
Base Product: WB2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wall Mount Building Enclosure configured for two G2 Style modules, splice cassettes or adapter packs
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | WB2 |
General Specifications
| Functionality | Patching | Splicing |
| Color | Black |
| Interface | Unloaded |
| Lock Type | Padlock ready |
Dimensions
| Height | 284.99 mm | 11.22 in |
| Width | 367.28 mm | 14.46 in |
| Depth | 52.83 mm | 2.08 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber wall box |
| Product Series | WB2 |
General Specifications
| Functionality | Patching | Splicing |
| Color | Black |
| Interface | Unloaded |
| Lock Type | Padlock ready |
Dimensions
| Height | 284.99 mm | 11.22 in |
| Width | 367.28 mm | 14.46 in |
| Depth | 52.83 mm | 2.08 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Template
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Warranty
Other Ways to Browse
