760033845 | G2-1U-24LC-DPLX-EMT
- Available in:
- Asia
- Australia/New Zealand
- China
- India
600G2 1U Front Faceplate, unpopulated, accepts 24 duplex LC adapters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Regional Availability Note | Discontinued in all other regions since December 14, 2019 and replaced by 760234738 | SD-1U-FX-UP in North America, Latin America and EMEA |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
