Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FCM/FL2 wideVAM Fiber Optic Splitter Module, 1 x 32, SC/APC, singlemode
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Rear |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.3 dB |
| Insertion Loss, Splitter, maximum | 16.7 dB |
| Insertion Loss, Splitter, typical | 16.5 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Rear |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.3 dB |
| Insertion Loss, Splitter, maximum | 16.7 dB |
| Insertion Loss, Splitter, typical | 16.5 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
