FCM/FL2 wideVAM Fiber Optic Splitter Module, 1 x 32, SC/APC, singlemode
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Rear |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.3 dB |
| Insertion Loss, Splitter, maximum | 16.7 dB |
| Insertion Loss, Splitter, typical | 16 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Rear |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 32 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Module Color | Putty white |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Optical Specifications
| Directivity, minimum | 55 dB |
| Polarization Dependent Loss, maximum | 0.3 dB |
| Uniformity, maximum | 1.3 dB |
| Insertion Loss, Splitter, maximum | 16.7 dB |
| Insertion Loss, Splitter, typical | 16 dB |
| Return Loss, Splitter, minimum | 55 dB |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
