FCM/FL2 VAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | FDF | FL2000 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Splitting | 
| Access | Front | 
| Application | For use with FDF frames | For use with FL2 panels | 
| Circuits, quantity | 2 | 
| Distribution Type | 1 x 2 splitter | 
| Interface, front | SC/UPC | 
| Interface, Input | SC/UPC | 
| Interface, Output | SC/UPC | 
| Split Ratio | 90/10 | 
| Splitter, quantity | 2 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | FDF | FL2000 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Splitting | 
| Access | Front | 
| Application | For use with FDF frames | For use with FL2 panels | 
| Circuits, quantity | 2 | 
| Distribution Type | 1 x 2 splitter | 
| Interface, front | SC/UPC | 
| Interface, Input | SC/UPC | 
| Interface, Output | SC/UPC | 
| Split Ratio | 90/10 | 
| Splitter, quantity | 2 | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    