Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
FCM/FL2 VAM Fiber Optic Monitoring Module, four 1x2 splitters, singlemode, LC/UPC, 70/30 split ratio
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 4 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | 70/30 |
| Splitter, quantity | 4 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 4 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | LC/UPC |
| Interface, Input | LC/UPC |
| Interface, Output | LC/UPC |
| Split Ratio | 70/30 |
| Splitter, quantity | 4 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |