FCM/FL2 VAM Fiber Optic Splitter Module, two 1x2 splitters, singlemode, SC/APC, 55/45 split ratio
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | 55/45 |
| Splitter, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | 55/45 |
| Splitter, quantity | 2 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
