Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
With high and low count splitter modules, the CommScope XPND portfolio enables a variety of FTTH designs. Low count splitters (1x2 to 1x8) can be used in a distributed split architecture, where the next stage splitter is implemented in an outside plant cabinet or remote terminal. Higher-count splitters (1x16 to 1x64) use pigtails, and can be used in a centralized split (“home run”) architecture, where point-to-point fiber connections connect each home passed to a port on the splitter. CommScope XPND panels easily install next to an OLT, enabling more flexible and efficient FTTH deployment options.
XPND configurations are released with SC/APC, LC/APC connectors. CommScope’s portfolio of XPND splitters meets OSP operating temperature and environment requirements of -40°C to +70°C.
XPND splitter modules are tested to IEC 61300-2-22, 61300-2-21, 61300-2-19, 61300-2-45, 61300-2-26, 61300-2-4, 61300-2-44, 61300-2-9, 61300-2-1, 61300-2-42, and 61300-2-5.
*Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
Regional Availability
Asia | Australia/New Zealand | Latin America | North America
Product Type
Splitter module
Product Series
XPND
Government Requirements
Build America Buy America (BABA) compliant*
General Specifications
Functionality
Splitting
Technology Type
Planar lightwave circuit (PLC)
Interface, Input
LC/APC | SC/APC
Interface, Output
LC/APC | SC/APC
Location of Manufacturing
Waived per BABA waiver for BEAD Program
Split Ratio
Symmetrical
Dimensions
Height
19 mm | 0.748 in
Width
202.5 mm | 7.972 in
Length
207 mm | 8.15 in
Environmental Specifications
Operating Temperature
-40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity
5%–95%, non-condensing
Packaging and Weights
Packaging quantity
1
Product classification
Regional Availability
Asia | Australia/New Zealand | Latin America | North America