Products

of 140 results found
View:
Compare

Filters

Featured
360-DM-PANELS
Base Product
360-DM-PANELS
SYSTIMAX 360™ Distribution Module Panels
360-DM-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
360-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-IP-PANELS
Base Product
360-IP-PANELS
SYSTIMAX 360™ iPatch® Series Panels
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
Featured
360-MFTP-PANELS
Base Product
360-MFTP-PANELS
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Panels
360-MFTP-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
360-MFTP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-MOD-M-PANELS
Base Product
360-MOD-M-PANELS
SYSTIMAX 360™ Evolve Module Panels
360-MOD-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
360-MOD-M-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
FACT-ODF
Base Product
FACT-ODF
FACT® Optical Distribution Frame
FACT-ODF
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Frame
  • Access: Front
  • Application: For use with FACT chassis
FACT-ODF
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Frame
  • Access: Front
  • Application: For use with FACT chassis
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
FACT-PATCH-SPLICE-CHASSIS
Base Product
FACT-PATCH-SPLICE-CHASSIS
FACT® Fiber Optic Patch-Splice Chassis for FACT ODF
FACT-PATCH-SPLICE-CHASSIS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Fiber patch/splice chassis
  • Functionality: Patching | Splicing
  • Interface, front: LC/UPC | SC/APC | SC/UPC | LC/APC
  • Rack Type: FACT | FIST-GR3
  • Shelf Movement: Sliding
FACT-PATCH-SPLICE-CHASSIS
  • Portfolio: CommScope®
  • Product Brand: FACT®
  • Product Series: FACT
  • Product Type: Fiber patch/splice chassis
  • Functionality: Patching | Splicing
  • Interface, front: LC/UPC | SC/APC | SC/UPC | LC/APC
  • Rack Type: FACT | FIST-GR3
  • Shelf Movement: Sliding
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
NG4-CABLED-MODULES
Base Product
NG4-CABLED-MODULES
NG4access® Cabled Modules available in all module sizes and fiber counts up to 864 fibers
NG4-CABLED-MODULES
  • Regional Availability: Latin America | North America
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/UPC | SC/APC | SC/UPC | LC/APC
  • Interface, rear: LC/UPC | MPO | SC/APC | SC/UPC | Stub tail | LC/APC
NG4-CABLED-MODULES
  • Product Brand: NG4access®
  • Product Series: LSX | NG4
  • Product Type: Fiber cabled module
  • Interface, front: LC/UPC | SC/APC | SC/UPC | LC/APC
  • Interface, rear: LC/UPC | MPO | SC/APC | SC/UPC | Stub tail | LC/APC
  • Regional Availability: Latin America | North America
Featured
NG4-SPLICE-TRAYS
Base Product
NG4-SPLICE-TRAYS
NG4access® Splice Tray
NG4-SPLICE-TRAYS
  • Regional Availability: Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
NG4-SPLICE-TRAYS
  • Portfolio: CommScope®
  • Product Brand: NG4access®
  • Product Series: NG4
  • Product Type: Fiber splice tray
  • Splicing Type: Heat shrink | single fiber fusion | Mass fusion
  • Regional Availability: Latin America | North America
Featured
PROPEL-ADAPTER-PACKS
Base Product
PROPEL-ADAPTER-PACKS
Four sizes of interchangeable Propel fiber pass-through adapter packs provide the breadth of capabilities for virtually any configuration.
PROPEL-ADAPTER-PACKS
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
PROPEL-ADAPTER-PACKS
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber adapter pack
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
PROPEL-MODULES
Base Product
PROPEL-MODULES
Four sizes of interchangeable Propel fiber modules provide the breadth of capabilities for virtually any configuration.
PROPEL-MODULES
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
PROPEL-MODULES
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
Featured
PROPEL-PANELS
Base Product
PROPEL-PANELS
Propel Series Sliding Fiber Optic Panels for holding Propel modules, adapter packs and splice cassettes
PROPEL-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
PROPEL-PANELS
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PROPEL-XFRAME
Base Product
PROPEL-XFRAME
Propel XFrame data center fiber frame for cross-connect or interconnect applications
PROPEL-XFRAME
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Frame
PROPEL-XFRAME
  • Portfolio: CommScope®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Frame

Sort By:

Filters

  • Brochure: OMX Optical Distribution Frame

    CommScope’s OMX solution gives the capability to splice and patch fibers in a compact footprint. It’s a flexible optical distribution frame that enables the service providers to quickly respond to the changing needs of their customers.
    Download
  • Catalog: NG4access Optical Distribution Frame.pdf

    The NG4access ODF is engineered and configured for fast deployment, ease of connectivity and with the least amount of risk to the network as possible, as well as the ability to reconfigure, expand the network and implement new services. With the NG4access installing and maintaining large amounts of fiber can be done faster, easier and less expensively.
    Download
  • Brochure: NGF Optical Distribution Frame

    CommScope’s next generation frame (NGF) product line has fiber frames designed with an emphasis on superior cable management and ease of use, including features such as ample trough space for cable and jumpers, easy access to connectors and storage for jumpers.
    Download
  • Catalog: NGFB (Black) Optical Distribution Frame

    The Next Generation Optical Distribution Frame (NGF) is a high density, robust solution serves as your facility's main fiber cross-connect. An industry tested design, this frame is essential to any modern communications facility, no standard fiber offering can compare.
    Download

Sort By:

Filters

  • Brochure: OMX Optical Distribution Frame

    CommScope’s OMX solution gives the capability to splice and patch fibers in a compact footprint. It’s a flexible optical distribution frame that enables the service providers to quickly respond to the changing needs of their customers.
    Download
  • Catalog: NG4access Optical Distribution Frame.pdf

    The NG4access ODF is engineered and configured for fast deployment, ease of connectivity and with the least amount of risk to the network as possible, as well as the ability to reconfigure, expand the network and implement new services. With the NG4access installing and maintaining large amounts of fiber can be done faster, easier and less expensively.
    Download
  • Brochure: NGF Optical Distribution Frame

    CommScope’s next generation frame (NGF) product line has fiber frames designed with an emphasis on superior cable management and ease of use, including features such as ample trough space for cable and jumpers, easy access to connectors and storage for jumpers.
    Download
  • Catalog: NGFB (Black) Optical Distribution Frame

    The Next Generation Optical Distribution Frame (NGF) is a high density, robust solution serves as your facility's main fiber cross-connect. An industry tested design, this frame is essential to any modern communications facility, no standard fiber offering can compare.
    Download