Products

of 15 results found
View:
Compare

Filters

104405113 | 188B2 104405113 | 188B2
188B Backboard With Legs
104405113 | 188B2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Backboard
104405113 | 188B2
  • Portfolio: CommScope®
  • Product Type: Backboard
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
64501107-01 | 6450 1 107-01 64501107-01 | 6450 1 107-01
HighBand® Backmount frame kit loaded with12 category 6A, 20-pair modules
64501107-01 | 6450 1 107-01
  • Regional Availability: Australia/New Zealand
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Modules, quantity: 12
  • Mounting: Backmount frames
64501107-01 | 6450 1 107-01
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Modules, quantity: 12
  • Mounting: Backmount frames
  • Regional Availability: Australia/New Zealand
64502006-00 | 6450 2 006-00 64502006-00 | 6450 2 006-00
HighBand® Backmount Frame, 19 in, 15-way, 3 RU, recessed
64502006-00 | 6450 2 006-00
  • Regional Availability: Australia/New Zealand
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Growth Configuration: Unloaded
  • Modules, quantity: 15
64502006-00 | 6450 2 006-00
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Growth Configuration: Unloaded
  • Modules, quantity: 15
  • Regional Availability: Australia/New Zealand
64502009-00 | 6450 2 009-00 64502009-00 | 6450 2 009-00
HighBand® Backmount Frame, 19 in, 9-way, 2 RU, recessed
64502009-00 | 6450 2 009-00
  • Regional Availability: Australia/New Zealand
  • Product Brand: HighBand®
  • Product Type: Back mount frame kit
  • Growth Configuration: Fully loaded
64502009-00 | 6450 2 009-00
  • Product Brand: HighBand®
  • Product Type: Back mount frame kit
  • Growth Configuration: Fully loaded
  • Regional Availability: Australia/New Zealand
64502155-01 | 6450 2 155-01 64502155-01 | 6450 2 155-01
HighBand® Wall Mount Frame, 528 mm high
64502155-01 | 6450 2 155-01
  • Regional Availability: Australia/New Zealand
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
64502155-01 | 6450 2 155-01
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Regional Availability: Australia/New Zealand
64552034-00 | 6455 2 034-00 64552034-00 | 6455 2 034-00
HighBand® LSA-Plus® Frame, 11-way jumperable, gray
64552034-00 | 6455 2 034-00
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
64552034-00 | 6455 2 034-00
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Regional Availability: Australia/New Zealand | EMEA
64552034-01 | 6455 2 034-01 64552034-01 | 6455 2 034-01
HighBand® LSA-Plus® Frame, 27-way jumperable, gray
64552034-01 | 6455 2 034-01
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
64552034-01 | 6455 2 034-01
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Regional Availability: Australia/New Zealand | EMEA
64552034-10 | 6455 2 034-10 64552034-10 | 6455 2 034-10
LSA-PLUS® PROFIL frame and Plastic Cover Kit, 11-way frame
64552034-10 | 6455 2 034-10
  • Regional Availability: Australia/New Zealand
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Frame cover
64552034-10 | 6455 2 034-10
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Frame cover
  • Regional Availability: Australia/New Zealand
64552034-20 | 6455 2 034-20 64552034-20 | 6455 2 034-20
LSA-PLUS® PROFIL frame and Metal Cover Kit, 27-way frame
64552034-20 | 6455 2 034-20
  • Regional Availability: Australia/New Zealand
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Frame cover
64552034-20 | 6455 2 034-20
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Frame cover
  • Regional Availability: Australia/New Zealand
64601042-00 | 6460 1 042-00 64601042-00 | 6460 1 042-00
HighBand® LSA-Plus® PROFIL Jumperable Frame, 11-way, box of 1
64601042-00 | 6460 1 042-00
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
64601042-00 | 6460 1 042-00
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Regional Availability: Australia/New Zealand | EMEA
64601042-01 | 6460 1 042-01 64601042-01 | 6460 1 042-01
HighBand® LSA-Plus® PROFIL Jumperable Frame, 27-way, box of 1
64601042-01 | 6460 1 042-01
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
64601042-01 | 6460 1 042-01
  • Product Brand: HighBand®
  • Product Series: HighBand®
  • Product Type: Back mount frame kit
  • Regional Availability: Australia/New Zealand | EMEA
760049445 | VP360-4U-32P 760049445 | VP360-4U-32P
GigaSPEED X10D® VisiPatch® 360 4U Patch Panel Kit (Kit includes 2 assemblies as shown)
760049445 | VP360-4U-32P
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: VisiPatch®
  • Product Type: Back mount frame kit
760049445 | VP360-4U-32P
  • Portfolio: SYSTIMAX®
  • Product Brand: VisiPatch®
  • Product Type: Back mount frame kit
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America