Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64502155-01 | 6450 2 155-01
- Available in:
- Australia/New Zealand
HighBand® Wall Mount Frame, 528 mm high
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Back mount frame kit |
| Product Brand | Highband® |
| Product Series | HighBand® |
Material Specifications
| Material Type | Stainless steel |
Packaging and Weights
| Height, packed | 528.32 mm | 20.8 in |
| Width, packed | 248.92 mm | 9.8 in |
| Depth, packed | 185.42 mm | 7.3 in |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Back mount frame kit |
| Product Brand | Highband® |
| Product Series | HighBand® |
Material Specifications
| Material Type | Stainless steel |
Packaging and Weights
| Height, packed | 528.32 mm | 20.8 in |
| Width, packed | 248.92 mm | 9.8 in |
| Depth, packed | 185.42 mm | 7.3 in |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
