Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64552034-01 | 6455 2 034-01
- Available in:
- Australia/New Zealand
- EMEA
HighBand® LSA-Plus® Frame, 27-way jumperable, gray
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Back mount frame kit |
| Product Brand | Highband® |
| Product Series | HighBand® |
General Specifications
| Application | For use with LSA-PLUS modules |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Back mount frame kit |
| Product Brand | Highband® |
| Product Series | HighBand® |
General Specifications
| Application | For use with LSA-PLUS modules |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
