Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
64552034-20 | 6455 2 034-20
- Available in:
- Australia/New Zealand
LSA-PLUS® PROFIL frame and Metal Cover Kit, 27-way frame
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Back mount frame kit |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Back mount frame kit |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Application | For use with LSA-PLUS modules |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
