Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760244091 | FT-ASC-CLR-50
Base Product: FT-ASC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Field Term Anti-Snag Clip, Clear (50 ea/pkg)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot clip |
General Specifications
| Color | Clear |
| Compatible Plug Type | Cat 6 | Cat 6A |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 114344 |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular plug boot clip |
General Specifications
| Color | Clear |
| Compatible Plug Type | Cat 6 | Cat 6A |
Material Specifications
| Material Type | Polycarbonate |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | UL 114344 |
Packaging and Weights
| Packaging quantity | 50 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
