Products

of 50 results found
View:
Compare

Filters

760235589 | CCA-CAT6A-LSZH-BLACK-N018 760235589 | CCA-CAT6A-LSZH-BLACK-N018
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, LSZH , RJ45 to Ceiling connector, 1.5 ft, black
760235589 | CCA-CAT6A-LSZH-BLACK-N018
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
760235589 | CCA-CAT6A-LSZH-BLACK-N018
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
760235590 | CCA-CAT6A-LSZH-WHITE-N018 760235590 | CCA-CAT6A-LSZH-WHITE-N018
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, LSZH , RJ45 to Ceiling connector, 1.5 ft, white
760235590 | CCA-CAT6A-LSZH-WHITE-N018
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: White
  • Pairs, quantity: 4
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
760235590 | CCA-CAT6A-LSZH-WHITE-N018
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: White
  • Pairs, quantity: 4
  • Environmental Space: Low Smoke Zero Halogen (LSZH)
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America
760235591 | CCA-CAT6A-PLENUM-BLACK-N018 760235591 | CCA-CAT6A-PLENUM-BLACK-N018
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum , RJ45 to Ceiling connector, 1.5 ft, black
760235591 | CCA-CAT6A-PLENUM-BLACK-N018
  • Regional Availability: North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
760235591 | CCA-CAT6A-PLENUM-BLACK-N018
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: North America
760235592 | CCA-CAT6A-PLENUM-WHITE-N018 760235592 | CCA-CAT6A-PLENUM-WHITE-N018
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum , RJ45 to Ceiling connector, 1.5 ft, white
760235592 | CCA-CAT6A-PLENUM-WHITE-N018
  • Regional Availability: North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: White
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
760235592 | CCA-CAT6A-PLENUM-WHITE-N018
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.457 m | 1.499 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: White
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: North America
CO1SJO2-11F002 | CCA-CAT6A-BK-2FT CO1SJO2-11F002 | CCA-CAT6A-BK-2FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 2 ft, black
CO1SJO2-11F002 | CCA-CAT6A-BK-2FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.61 m | 2.001 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F002 | CCA-CAT6A-BK-2FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.61 m | 2.001 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F003 | CCA-CAT6A-BK-3FT CO1SJO2-11F003 | CCA-CAT6A-BK-3FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 3 ft, black
CO1SJO2-11F003 | CCA-CAT6A-BK-3FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.91 m | 2.986 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F003 | CCA-CAT6A-BK-3FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 0.91 m | 2.986 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F007 | CCA-CAT6A-BK-7FT CO1SJO2-11F007 | CCA-CAT6A-BK-7FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 7 ft, black
CO1SJO2-11F007 | CCA-CAT6A-BK-7FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 2.13 m | 6.988 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F007 | CCA-CAT6A-BK-7FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 2.13 m | 6.988 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F011 | CCA-CAT6A-BK-11FT CO1SJO2-11F011 | CCA-CAT6A-BK-11FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 11 ft, black
CO1SJO2-11F011 | CCA-CAT6A-BK-11FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 3.35 m | 10.991 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F011 | CCA-CAT6A-BK-11FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 3.35 m | 10.991 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F015 | CCA-CAT6A-BK-15FT CO1SJO2-11F015 | CCA-CAT6A-BK-15FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 15 ft, black
CO1SJO2-11F015 | CCA-CAT6A-BK-15FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 4.57 m | 14.993 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F015 | CCA-CAT6A-BK-15FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 4.57 m | 14.993 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F020 | CCA-CAT6A-BK-20FT CO1SJO2-11F020 | CCA-CAT6A-BK-20FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 20 ft, black
CO1SJO2-11F020 | CCA-CAT6A-BK-20FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 6.1 m | 20.013 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F020 | CCA-CAT6A-BK-20FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 6.1 m | 20.013 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F025 | CCA-CAT6A-BK-25FT CO1SJO2-11F025 | CCA-CAT6A-BK-25FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 25 ft, black
CO1SJO2-11F025 | CCA-CAT6A-BK-25FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 7.62 m | 25 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F025 | CCA-CAT6A-BK-25FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 7.62 m | 25 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
CO1SJO2-11F030 | CCA-CAT6A-BK-30FT CO1SJO2-11F030 | CCA-CAT6A-BK-30FT
Variant of CCA-CORDS
CommScope® Category 6A U/UTP Cord, Plenum, RJ45 to Ceiling connector, 30 ft, black
CO1SJO2-11F030 | CCA-CAT6A-BK-30FT
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 9.14 m | 29.987 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
CO1SJO2-11F030 | CCA-CAT6A-BK-30FT
  • Portfolio: CommScope®
  • Product Type: Twisted pair patch cord
  • Cord Length: 9.14 m | 29.987 ft
  • ANSI/TIA Category: 6A
  • Interface, Connector A: Ceiling connector
  • Interface, Connector B: RJ45 plug
  • Jacket Color: Black
  • Pairs, quantity: 4
  • Environmental Space: Plenum
  • Cable Type: U/UTP (unshielded)
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America