Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
810008858/DB | D-024-LN-8W-F123G/AJ
Base Product: D-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber OSP cable, LightScope® ZWP Single Alternative Jacket All-Dielectric, 24 fiber, Gel-Free, Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | D-LN |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Subunit, quantity | 2 |
| Filler, quantity | 3 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 24 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
| Diameter Over Jacket | 10.2 mm | 0.402 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Alternative jacket PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 153 mm | 6.024 in |
| Minimum Bend Radius, unloaded | 102 mm | 4.016 in |
| Tensile Load, long term, maximum | 800 N | 179.847 lbf |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 4.41 N-m | 39.032 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 1307 m | 4288.058 ft |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-87-640 | EN 187105 | Telcordia GR-20 |
| Environmental Space | Aerial, lashed | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 63 kg/km | 42.334 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | D-LN |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Subunit, quantity | 2 |
| Filler, quantity | 3 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 24 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.5 mm | 0.098 in |
| Diameter Over Jacket | 10.2 mm | 0.402 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Alternative jacket PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 153 mm | 6.024 in |
| Minimum Bend Radius, unloaded | 102 mm | 4.016 in |
| Tensile Load, long term, maximum | 800 N | 179.847 lbf |
| Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
| Compression | 22 N/mm | 125.623 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 4.41 N-m | 39.032 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 1307 m | 4288.058 ft |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-87-640 | EN 187105 | Telcordia GR-20 |
| Environmental Space | Aerial, lashed | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 63 kg/km | 42.334 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Product Specification
Warranty
Application Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
