Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
PFC-304L12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberREACH™ Powered Fiber Cable, OM3, 4 Fibers, Indoor/Outdoor, 12AWG Conductor, meter, feet
Features and Benefits
- Easy peel, stranded conductors for maximum cable flexibility and rapid access
- Polarization indentation along one side of the cable for polarity identification
- No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for lashed aerial installation
- Easy split of cable into three separate sections for separate routing in closures, as needed for installation
- Riser/LSZH jacket for indoor/outdoor applications
- Cable should not be installed in conduit, direct burial applications or below grade where cable is immersed or is continually in contact with water or moisture
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Product Brand | FiberREACH™ |
| Ordering Note | Minimum order quanity is 500 meter |
General Specifications
| Cable Type | Stranded indoor/outdoor |
| Fiber Short Description | PFC-L12 |
| Jacket Color | Black |
| Total Fiber Count | 4 |
Dimensions
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 12 AWG |
Outline Drawing
| Click on image to enlarge. |
Electrical Specifications
| Voltage Rating | 300 V |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 | UL 444 |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 109.975 kg/km | 73.9 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Hybrid cable, fiber and power |
| Product Brand | FiberREACH™ |
| Ordering Note | Minimum order quanity is 500 meter |
General Specifications
| Cable Type | Stranded indoor/outdoor |
| Fiber Short Description | PFC-L12 |
| Jacket Color | Black |
| Total Fiber Count | 4 |
Dimensions
| Height Over Jacket | 4.318 mm | 0.17 in |
| Width Over Jacket | 11.43 mm | 0.45 in |
| Conductor Gauge | 12 AWG |
Outline Drawing
| Click on image to enlarge. |
Electrical Specifications
| Voltage Rating | 300 V |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 45.72 mm | 1.8 in |
| Tensile Load, long term, maximum | 133.447 N | 30 lbf |
| Tensile Load, short term, maximum | 440.374 N | 99 lbf |
| Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
| Fiber Type | OM3, bend insensitive |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
| Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | NFPA 130 | UL 1666 | UL 444 |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Cable weight | 109.975 kg/km | 73.9 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Calculator
Certificate of Compliance
Declaration of Performance
Installation Instruction
Product Specification
Template
Warranty
Calculator
Certificate of Compliance
Declaration of Performance
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Warranty
Other Ways to Browse
