Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1-552795-2
- Available in:
- Asia
- EMEA
- Latin America
- North America
Tel-Splice Connector, 2-wire, gel filled, translucent
Specifications
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Splice |
| Product Series | Tel-Splice |
General Specifications
| Color | Translucent |
| Connector Sealant | Gel filled |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 2.03 mm | 0.08 in |
| Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
| Contact Plating Material | Tin |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Splice |
| Product Series | Tel-Splice |
General Specifications
| Color | Translucent |
| Connector Sealant | Gel filled |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 2.03 mm | 0.08 in |
| Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
| Contact Plating Material | Tin |
Environmental Specifications
| Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
