Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CS5638-001 | TEL-SPLICE II GF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Tel-Splice II Connector, half-tap, gel filled, green
Features and Benefits
- Lightweight, compact, and economical means of splicing multiconductor telephone cable
- Complete reliable, gas-tight connection between the contact and conductor
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Butt splice connector |
| Product Series | Tel-Splice II |
| Ordering Note | Minimum order quantity, 10000 parts |
General Specifications
| Connector Sealant | Gel filled |
| Transmission Standards | IEC 60068-2 | IEC 60512-4 |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 1.67 mm | 0.066 in |
| Compatible Conductor Gauge, solid | 26–19 AWG |
Electrical Specifications
| Contact Resistance, maximum | 30 ohm |
| Dielectric Strength | 1.4 kV |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
Mechanical Specifications
| Axial Tensile Strength, maximum | 118N @ 0.9 mm wire | 52N @ 0.4 mm wire |
Environmental Specifications
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Butt splice connector |
| Product Series | Tel-Splice II |
| Ordering Note | Minimum order quantity, 10000 parts |
General Specifications
| Connector Sealant | Gel filled |
| Transmission Standards | IEC 60068-2 | IEC 60512-4 |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 1.67 mm | 0.066 in |
| Compatible Conductor Gauge, solid | 26–19 AWG |
Electrical Specifications
| Contact Resistance, maximum | 30 ohm |
| Dielectric Strength | 1.4 kV |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
Mechanical Specifications
| Axial Tensile Strength, maximum | 118N @ 0.9 mm wire | 52N @ 0.4 mm wire |
Environmental Specifications
| Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 100 |
| Packaging Type | Box | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
