65401814-00 | 6540 1 814-00
- Available in:
- Australia/New Zealand
- EMEA
LJ6C Modular Jack Adapter, recessed angled LJ6C, black (RAL 9011)
Specifications
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Adapter kit |
Product Series | LJ6C |
General Specifications
Application | For use with Keystone outlets |
Color | Black |
Integrated Dust Cover Type | Sliding |
Mounting | Angled | Recessed |
Outlet Orientation | Angled |
Shuttered | Yes |
Dimensions
Height | 38.35 mm | 1.51 in |
Width | 24.77 mm | 0.975 in |
Depth | 23.11 mm | 0.91 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.008 kg | 0.018 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Adapter kit |
Product Series | LJ6C |
General Specifications
Application | For use with Keystone outlets |
Color | Black |
Integrated Dust Cover Type | Sliding |
Mounting | Angled | Recessed |
Outlet Orientation | Angled |
Shuttered | Yes |
Dimensions
Height | 38.35 mm | 1.51 in |
Width | 24.77 mm | 0.975 in |
Depth | 23.11 mm | 0.91 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 0.008 kg | 0.018 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse