Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
65401814-01 | 6540 1 814-01
- Available in:
- Australia/New Zealand
- EMEA
LJ6C Modular Jack Adapter, recessed angled LJ6C, white
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
| Product Series | LJ6C |
General Specifications
| Application | For use with Keystone outlets |
| Color | White |
| Integrated Dust Cover Type | Sliding |
| Mounting | Angled | Flush |
| Outlet Orientation | Angled |
| Shuttered | Yes |
| Total Ports, quantity | 1 |
Dimensions
| Height | 38.33 mm | 1.509 in |
| Width | 24.76 mm | 0.975 in |
| Depth | 23.12 mm | 0.91 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.008 kg | 0.018 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Adapter kit |
| Product Series | LJ6C |
General Specifications
| Application | For use with Keystone outlets |
| Color | White |
| Integrated Dust Cover Type | Sliding |
| Mounting | Angled | Flush |
| Outlet Orientation | Angled |
| Shuttered | Yes |
| Total Ports, quantity | 1 |
Dimensions
| Height | 38.33 mm | 1.509 in |
| Width | 24.76 mm | 0.975 in |
| Depth | 23.12 mm | 0.91 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Weight, net | 0.008 kg | 0.018 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
